Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90178-11 | |
| Product height in | 0.438 | |
| Product height mm | 11.112 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product width in | 0.438 | |
| Product width mm | 11.112 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789297228 |
