Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90178-15 | |
| Product height in | 0.687 | |
| Product height mm | 17.450 | |
| Product length in | 0.063 | |
| Product length mm | 1.600 | |
| Product width in | 0.687 | |
| Product width mm | 17.450 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789297242 |
