Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90211-18 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.750 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.880 | |
| Product color finish | BLACK | Black |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 0.063 | |
| Product length mm | 1.587 | |
| Product material | HYDROGENATED NBR | Hydrogenated nitrile butadiene rubber (HNBR) |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thickness IN | 0.060 |