Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90241-112 | |
| Inside diameter IN | 0.5070 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.6730 | |
| Product height in | 0.673 | |
| Product height mm | 17.094 | |
| Product length in | 0.049 | |
| Product length mm | 1.245 | |
| Product material | POLYTETRAFLUOROETHYLENE (PTFE) | Polytetrafluoroethylene (PTFE) |
| Product width in | 0.673 | |
| Product width mm | 17.094 | |
| Thickness IN | 8.3000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158246 |