Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90277-12C | |
| Product height in | 0.954 | |
| Product height mm | 24.232 | |
| Product length in | 0.088 | |
| Product length mm | 2.235 | |
| Product width in | 0.954 | |
| Product width mm | 24.232 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147400 |
