Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90319-32 | |
| Product height in | 2.780 | |
| Product height mm | 70.612 | |
| Product length in | 0.200 | |
| Product length mm | 5.080 | |
| Product width in | 2.780 | |
| Product width mm | 70.612 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326928 |