Aeroquip by Danfoss
FF9033-10-4
Other, misc nut MIL-DTL-1222
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
Feature | Available in a variety of sizes |
Material | Monel |
Product Height | .938 in |
Product Length/Depth | .547 in |
Product Type | Spare Part |
Product Volume | .481 in³ |
Product Width | .938 in |
Sub-brand | None |
Trade Name | FF9033 Series |
Type | Nut |