
Aeroquip by Danfoss
FF9033-12-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9033-12-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Compliance(s) | MIL-DTL-1222 |
| Feature | Available in a variety of sizes |
| Material | Monel |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 4 in |
| Product Height | 1.125 in |
| Product Length/Depth | .641 in |
| Product Type | Spare Part |
| Product Volume | .811 in³ |
| Product Width | 1.125 in |
| Sub-brand | None |
| Trade Name | FF9033 Series |