Oring, Buna-N, 90 Duro
FF90375-16
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | | FF90375-16 |
| Product height in | | 1.406 |
| Product height mm | | 35.712 |
| Product length in | | 0.138 |
| Product length mm | | 3.505 |
| Product width in | | 1.406 |
| Product width mm | | 35.712 |