Grommet, Clamp Bracket
FF90420-06
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | | FF90420-06 |
| Product height in | | 0.610 |
| Product height mm | | 15.494 |
| Product length in | | 1.380 |
| Product length mm | | 35.052 |
| Product width in | | 0.610 |
| Product width mm | | 15.494 |