Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
FF90420-08
Grommet,
FF90420-08
Catalog item:
FF90420-08
Where to buy
Export PDF
Tools
Add to comparison
FF90420-08
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Catalog Item
FF90420-08
Product height in
0.730
Product height mm
18.542
Product length in
1.380
Product length mm
35.052
Product width in
0.730
Product width mm
18.542