
Aeroquip by Danfoss
FF90505-0809-501
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90505-0809-501
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| End type | Closed ends | |
| Feature | Available in a variety of sizes | |
| Material | Chromium-silicon | |
| Product Height | .81 in | |
| Product Length/Depth | 2 in | |
| Product Type | Spare Part | |
| Product Volume | 1.312 in³ | |
| Product Weight | 2 lb | |
| Product Width | .81 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Wire diameter | .02 in |