Aeroquip by Danfoss
FF90505-1375-501
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90505-1375-501
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Aeroquip by Danfoss |
| Button quantity | 0 |
| Certification(s) | ACES 244ACES 458 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Item type | Hose Support Coil |
| Product material | Monel |
| Product Type | Hose and Tubing Protectors |
| Sub-brand | None |
| Trade Name | FF90505 Series |