
Danfoss
FF90523-12
Bulk Ringard Hanging ST
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Battery included | No |
Brand | Danfoss |
Button quantity | 0 |
Diameter - max | 12 in |
Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
Item type | Bundling Straps |
Product Height | .2 in |
Product Length/Depth | 16 in |
Product Type | Hose and Tubing Protectors |
Product Volume | 4.8 in³ |
Product Width | 1.5 in |
Product material | Delrin and Nylon |
Sub-brand | None |
Trade Name | FF90523 Series |
UPC | 678146023254 |