Danfoss
FF90523-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90523-16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Danfoss | |
| Button quantity | 0 | |
| Diameter - max | 16 in | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Item type | Bundling Straps | |
| Product Height | .2 in | |
| Product Length/Depth | 20 in | |
| Product material | Delrin and Nylon | |
| Product Type | Hose and Tubing Protectors | |
| Product Volume | 6 in³ | |
| Product Width | 1.5 in | |
| Sub-brand | None | |
| Trade Name | FF90523 Series | |
| UPC | 678146023261 |