
Danfoss
FF90523-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90523-8
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Danfoss |
| Button quantity | 0 |
| Diameter - max | 8 in |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Item type | Bundling Straps |
| Packaged Height | 21.5 in |
| Packaged Length | 4.125 in |
| Packaged Volume | 1906.781 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21.5 in |
| Product Height | .2 in |
| Product Length/Depth | 12 in |
| Product material | Delrin and Nylon |
| Product Type | Hose and Tubing Protectors |
| Product Volume | 3.6 in³ |
| Product Width | 1.5 in |
| Sub-brand | None |
| Trade Name | FF90523 Series |
| UPC | 678146023285 |