
Danfoss
FF90588-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90588-12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Item type | NPTF Female/NPTF Male Forged Body Brass Ball Valve | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.72 in | |
| Product Length/Depth | 5.86 in | |
| Product material | Brass | |
| Product Type | Ball Valves | |
| Product Volume | 23.59 in³ | |
| Product Weight | 1.4 lb | |
| Product Width | 1.48 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| Thread Size 2 | 3/4-14 | |
| Trade Name | Flow Control Adapters | |
| Tube OD 1 | .75 in | |
| UPC | 639789284631 | |
| Working pressure | 600 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -40 °F |