Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF90605-06 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.5120 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.5900 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 0.039 | |
| Product length mm | 0.991 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.590 | |
| Product width mm | 14.986 | |
| Thickness IN | 0.0390 |
