Danfoss
FF90800-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90800-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Low temperature vibration isolation for air aspiration units. | |
| Bend radius - min | 6.5 in | |
| Brand | Danfoss | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J20 | |
| Color | Blue | |
| Conductivity | Conductive | |
| Construction | 3 Braid | |
| Cover material | Silicone | |
| Dash size | -1 | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | 2.5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2.9 in | |
| Packaged Height | 9 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 7 in | |
| Product Height | 2.9 in | |
| Product Length/Depth | .5 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 50.46 in³ | |
| Product Weight | .14 lb | |
| Product Width | 2.9 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | FF90800 Series | |
| Tube material | Silicone | |
| Tube wall thickness | .2 in | |
| UPC | 639789333155 | |
| Working pressure | 40 Psi | |
| Working temperature - max | 177 °F | |
| Working temperature - min | -54 °F |