
Hose SIL SAE J20 R1 4.5 ID ColdSide Blue
FF90800-07
Catalog item:
FF90800-07
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90800-07
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Bend radius min (inch) | 6.500 | |
| Bend radius min (mm) | 165.100 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 138 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FF90800-07 | |
| Color | BLUE | Blue |
| Compliances | SAE J20 | SAE J20 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 3 PLY BRAID | 3 Ply braid |
| Cover material | SILICONE | Silicone |
| Inside diameter (inch) | 4.50 | |
| Inside diameter (mm) | 114.30 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 4.90 | |
| Outside diameter (mm) | 124.46 | |
| Reinforcement material | FABRIC | Fabric |
| Series | FF90800 SERIES | FF90800 Series |
| Size | -7 | -7 |
| Tube material | SILICONE | Silicone |
| Tube wall thickness (inch) | 0.20 | |
| Tube wall thickness (mm) | 5.08 | |
| Working pressure max (bar) | 3 | |
| Working pressure max (psi) | 40 | |
| Working temperature max (C) | 81 | |
| Working temperature max (F) | 177.0 | |
| Working temperature min (C) | -48 | |
| Working temperature min (F) | -54.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789333216 |
| Proposition 65 | Cancer and Reproductive Harm |