
Danfoss
FF90801-09
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90801-09
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High temperature vibration isolation for air aspiration units. | |
| Bend radius - min | 6.5 in | |
| Brand | Danfoss | |
| Burst pressure | 2000 Psi | |
| Certification(s) | SAE J20 | |
| Color | Red | |
| Conductivity | Conductive | |
| Construction | 4 Ply | |
| Cover material | Silicone | |
| Dash size | -9 | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Lay line style | Ink Jet | |
| Outside diameter | 4.76 in | |
| Product Height | 4.76 in | |
| Product Length/Depth | .66666667 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 181.261 in³ | |
| Product Weight | .14 lb | |
| Product Width | 4.76 in | |
| Reinforcement material | Aramid | |
| Sub-brand | None | |
| Trade Name | FF90801 Series | |
| Tube material | Silicone | |
| Tube wall thickness | .2 in | |
| UPC | 639789340160 | |
| Working pressure | 40 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -54 °F |