Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Application | HEAVY DUTY COOLANTLOW PRESSURE ENGINE OR COOLANT | Heavy duty coolantLow pressure engine or coolant |
| Bend radius min (inch) | 6.500 | |
| Bend radius min (mm) | 165.100 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 138 | |
| Burst pressure (psi) | 2000 | |
| Catalog Item | FF90802-07 | FF90802-07 |
| Color | BLUE | Blue |
| Compliances | SAE J20SAE J20R1 CLASS A | SAE J20SAE J20R1 Class A |
| Conductivity | CONDUCTIVE | Conductive |
| Cover material | SILICONE | Silicone |
| Inside diameter (inch) | 1.75 | |
| Inside diameter (mm) | 44.45 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 1.75 | |
| Outside diameter (mm) | 44.45 | |
| Reinforcement material | FABRIC | Fabric |
| Series | FF90802 SERIES | FF90802 Series |
| Size | -7 | -7 |
| Tube material | SILICONE | Silicone |
| Tube wall thickness (inch) | 0.22 | |
| Tube wall thickness (mm) | 5.59 | |
| Working pressure max (bar) | 3 | |
| Working pressure max (psi) | 40 | |
| Working temperature max (C) | 177 | |
| Working temperature max (F) | 350.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789333377 |
| Proposition 65 | Cancer and Reproductive Harm |
