Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Heavy duty coolantLow pressure engine or coolant |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 138 |
| Burst pressure (psi) | 2000 |
| Color | Blue |
| Compliances | SAE J20SAE J20R1 Class A |
| Conductivity | Conductive |
| Cover material | Silicone |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 3.00 |
| Outside diameter (mm) | 76.20 |
| Reinforcement material | Fabric |
| Series | FF90802 Series |
| Size | -13 |
| Tube material | Silicone |
| Tube wall thickness (inch) | 0.22 |
| Tube wall thickness (mm) | 5.59 |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 40 |
| Working temperature max (C) | 177 |
| Working temperature max (F) | 350.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789333438 |
| Proposition 65 | Cancer and Reproductive Harm |
