
Danfoss
FF90803-15
Hose SiliconeSaeJ20 Blue
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | Low pressure engine or coolant. Heavy duty coolant application. |
Bend radius - min | 6.5 in |
Brand | Danfoss |
Burst pressure | 2000 Psi |
Certification(s) | SAE J20 |
Color | Blue |
Conductivity | Conductive |
Construction | 4 Ply |
Cover material | Silicone |
Dash size | -15 |
Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
Inside diameter | 2.75 in |
Lay line style | Ink Jet |
Outside diameter | 3.5 in |
Packaged Height | 9 in |
Packaged Length | 14 in |
Packaged Volume | 882 in³ |
Packaged Weight | 1 lb |
Packaged Width | 7 in |
Product Height | 3.5 in |
Product Length/Depth | 1 ft |
Product Type | Engine and Fuel Hose and Tubing |
Product Volume | 147 in³ |
Product Weight | .14 lb |
Product Width | 3.5 in |
Reinforcement material | Polyester |
Sub-brand | None |
Trade Name | FF90803 Series |
Tube material | Silicone |
Tube wall thickness | .22 in |
UPC | 639789333650 |
Working pressure | 40 Psi |
Working temperature - max | 350 °F |
Working temperature - min | -65 °F |