Danfoss
FF90829-80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90829-80
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Certification(s) | SAE J20 |
| Color | Red |
| Conductivity | Conductive |
| Dash size | -80 |
| Lay line style | Ink Jet |
| Outside diameter | 5.39 in |
| Product Height | 5.39 in |
| Product Length/Depth | 6 in |
| Product Volume | 174.313 in³ |
| Product Width | 5.39 in |
| Reinforcement material | Aramid |
| Sub-brand | None |
| Tube wall thickness | .19 in |
| Working pressure | 40 Psi |