
Danfoss
FF90835-07
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90835-07
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulics,water and phosphate ester base hydraulic fluids. |
| Bend radius - min | 1.75 in |
| Brand | Danfoss |
| Burst pressure | 200 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 4 Ply |
| Cover material | Elastomer |
| Dash size | -7 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | 1.75 in |
| Lay line style | Ink Jet |
| Outside diameter | 2.1 in |
| Product Height | 2.1 in |
| Product Length/Depth | 1 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 52.92 in³ |
| Product Width | 2.1 in |
| Reinforcement material | Aramid |
| Sub-brand | None |
| Trade Name | FF90835 Series |
| Tube material | Elastomer |
| Tube wall thickness | .13 in |
| Working pressure | 40 Psi |
| Working temperature - max | 500 °F |
| Working temperature - min | -40 °F |