
Danfoss
FF90835-09
Elbow 90° Hot
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | Low pressure engine or coolant. High temperature application. |
Bend radius - min | 6.5 in |
Brand | Danfoss |
Burst pressure | 2000 Psi |
Certification(s) | SAE J20 |
Color | Red |
Conductivity | Conductive |
Construction | 4 Ply |
Cover material | Silicone |
Dash size | -9 |
Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
Inside diameter | 2 in |
Lay line style | Ink Jet |
Outside diameter | 2.13 in |
Packaged Height | 9 in |
Packaged Length | 14 in |
Packaged Volume | 882 in³ |
Packaged Weight | 1 lb |
Packaged Width | 7 in |
Product Height | 2.13 in |
Product Length/Depth | 1 ft |
Product Type | Engine and Fuel Hose and Tubing |
Product Volume | 60.833 in³ |
Product Weight | .14 lb |
Product Width | 2.38 in |
Reinforcement material | Aramid |
Sub-brand | None |
Trade Name | FF90835 Series |
Tube material | Silicone |
Tube wall thickness | .19 in |
UPC | 639789334008 |
Working pressure | 40 Psi |
Working temperature - max | 500 °F |
Working temperature - min | -65 °F |