
Danfoss
FF90835-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Low pressure engine or coolant. High temperature application. |
| Bend radius - min | 6.5 in |
| Brand | Danfoss |
| Burst pressure | 2000 Psi |
| Certification(s) | SAE J20 |
| Color | Red |
| Conductivity | Conductive |
| Construction | 4 Ply |
| Cover material | Silicone |
| Dash size | -10 |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Inside diameter | 2.25 in |
| Lay line style | Ink Jet |
| Outside diameter | 2.38 in |
| Packaged Height | 9 in |
| Packaged Length | 14 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 7 in |
| Product Height | 2.38 in |
| Product Length/Depth | 1 ft |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 75.113 in³ |
| Product Weight | .14 lb |
| Product Width | 2.63 in |
| Reinforcement material | Aramid |
| Sub-brand | None |
| Trade Name | FF90835 Series |
| Tube material | Silicone |
| Tube wall thickness | .19 in |
| UPC | 639789334015 |
| Working pressure | 40 Psi |
| Working temperature - max | 500 °F |
| Working temperature - min | -65 °F |