Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Premium |
Application | High temperatureLow pressure engine or coolant |
Bend radius min (inch) | 6.500 |
Bend radius min (mm) | 165.100 |
Brand | Danfoss |
Burst pressure (bar) | 138 |
Burst pressure (psi) | 2000 |
Color | Red |
Compliances | SAE J20 |
Conductivity | Conductive |
Cover material | Silicone |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Lay line style | Ink jet |
Outside diameter (inch) | 3.88 |
Outside diameter (mm) | 98.55 |
Reinforcement material | Aramid (Kevlar) |
Series | FF90836 Series |
Size | -4 |
Tube material | Silicone |
Tube wall thickness (inch) | 0.19 |
Tube wall thickness (mm) | 4.83 |
Working pressure max (bar) | 3 |
Working pressure max (psi) | 40 |
Working temperature max (C) | 260 |
Working temperature max (F) | 500.0 |
Working temperature min (C) | -54 |
Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789334077 |