Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High temperatureLow pressure engine or coolant |
| Bend radius min (inch) | 6.500 |
| Bend radius min (mm) | 165.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 138 |
| Burst pressure (psi) | 2000 |
| Color | Red |
| Compliances | SAE J20 |
| Conductivity | Conductive |
| Cover material | Silicone |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.75 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 4.38 |
| Outside diameter (mm) | 111.25 |
| Reinforcement material | Aramid (Kevlar) |
| Series | FF90836 Series |
| Size | -5 |
| Tube material | Silicone |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.83 |
| Working pressure max (bar) | 3 |
| Working pressure max (psi) | 40 |
| Working temperature max (C) | 260 |
| Working temperature max (F) | 500.0 |
| Working temperature min (C) | -54 |
| Working temperature min (F) | -65.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789334084 |
| Proposition 65 | Cancer and Reproductive Harm |
