Aeroquip by Danfoss
FF90990-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF90990-01
Product specifications
Characteristic | Value |
|---|---|
| Battery included | No |
| Brand | Aeroquip by Danfoss |
| Button quantity | 0 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Item type | Hose Clamp |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Diameter | 1.614 in |
| Product Height | 1.614 in |
| Product Length/Depth | .354 in |
| Product Type | Marine Military |
| Product Volume | .922 in³ |
| Product Weight | .216 lb |
| Product Width | 1.614 in |
| Sub-brand | None |
| Trade Name | None |