Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | FF91064-04S | |
| Product height in | 0.625 | |
| Product height mm | 15.875 | |
| Product length in | 0.929 | |
| Product length mm | 23.596 | |
| Product width in | 0.625 | |
| Product width mm | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339263 |