Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | SYNFLEX BY DANFOSS | Synflex by Danfoss |
| Catalog Item | FF91064-16S | |
| Product height in | 1.535 | |
| Product height mm | 38.989 | |
| Product length in | 1.516 | |
| Product length mm | 38.506 | |
| Product width in | 1.535 | |
| Product width mm | 38.989 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789339300 |