Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF91178-116 | |
| Inside diameter IN | 0.737 | |
| Inside diameter MM | 18.720 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.937 | |
| Outside diameter MM | 23.800 | |
| Product height in | 0.937 | |
| Product height mm | 23.800 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | NEOPRENE | Neoprene |
| Product width in | 0.937 | |
| Product width mm | 23.800 | |
| Thickness IN | 0.103 | |
| Thickness MM | 2.616 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146155801 |