P VALVULA DE COBRE
FF91218-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | | FF91218-01 |
| Hex size 1 IN | | 0.750 |
| Hex size 1 MM | | 19.1 |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |