Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF91292-8 | |
| Product height in | 0.818 | |
| Product height mm | 20.777 | |
| Product length in | 0.087 | |
| Product length mm | 2.210 | |
| Product width in | 0.818 | |
| Product width mm | 20.777 |
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF91292-8 | |
| Product height in | 0.818 | |
| Product height mm | 20.777 | |
| Product length in | 0.087 | |
| Product length mm | 2.210 | |
| Product width in | 0.818 | |
| Product width mm | 20.777 |