
Aeroquip by Danfoss
FF9142-1072-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9142-1072-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Drive design | Hex |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Head style | Hex |
| Material | Monel |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | .795 lb |
| Packaged Width | 4 in |
| Product Height | .93 in |
| Product Length/Depth | 4.8435 in |
| Product Type | Labels and Tags |
| Product Volume | 4.189 in³ |
| Product Width | .93 in |
| Sub-brand | None |
| Thread size | 5/8-18 |
| Trade Name | 4S/6S Series |