Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | FF91494-8S-BG | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.142 | |
| Hex size 1 MM | 29.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | FF91494 | FF91494 |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Thread sealant | YES | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146094063 |
