Aeroquip by Danfoss
FF9411-10-88
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9411-10-88
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Diameter | .617 in |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Head style | Hex |
| Material | Monel |
| Product Height | .93 in |
| Product Length/Depth | 5.85 in |
| Product Type | Spare Part |
| Product Volume | 5.06 in³ |
| Product Width | .93 in |
| Sub-brand | None |
| Thread per inch | 11 |
| Thread size | 5/8-11 |
| Trade Name | None |
| Type | Bolt |