
Aeroquip by Danfoss
FF9412-1201-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9412-1201-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Inside diameter | .812 in |
| Material | Monel |
| Outside diameter | 1.5 in |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Width | 4 in |
| Product Height | 1.5 in |
| Product Length/Depth | .062 in |
| Product Type | Spare Part |
| Product Volume | .14 in³ |
| Product Width | 1.5 in |
| Sub-brand | None |
| Thickness | .062 in |
| Trade Name | None |