Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.4400 |
| Item type | O-Ring |
| Outside diameter IN | 0.5600 |
| Product color finish | Black with blue dot |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thickness IN | 0.0600 |