Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF9446-16 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.6140 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.7500 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 0.063 | |
| Product length mm | 1.600 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thickness IN | 0.0630 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147622 |