Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
FF9446-225
Oring, BUNA-N o'ring 90 Dur
FF9446-225
Tools
Add to comparison
Add to comparison
FF9446-225
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.000
Product height mm
50.800
Product length in
0.125
Product length mm
3.175
Product width in
2.000
Product width mm
50.800
General specifications
Characteristic
Value
EAN/UPC
678146147691