Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.060 |
| Product length mm | 1.524 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.625 |
| Product width mm | 41.275 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147738 |