BACKUP RING
FF9509-08
ToolsFF9509-08 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 0.030 |
| Product length mm | 0.762 |
| Product width in | 0.560 |
| Product width mm | 14.224 |