BACKUP RING STAPLOK -32
FF9509-32
ToolsFF9509-32 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Material | Delrin 500 |
| Product height in | 2.007 |
| Product height mm | 50.978 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product width in | 2.007 |
| Product width mm | 50.978 |