
Danfoss
FF9605-03S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9605-03S
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Item type | Sleeve |
| Product Height | .302 in |
| Product Length/Depth | .4 in |
| Product Type | Steel Adapters |
| Product Volume | .036 in³ |
| Product Weight | .01 lb |
| Product Width | .302 in |
| Sub-brand | None |
| Trade Name | FF9605 Series |
| UPC | 678146179135 |