
Aeroquip by Danfoss
FF9700-128-262
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9700-128-262
Product specifications
Characteristic | Value |
|---|---|
| Application | Internal support for marine hose subjected to vacuum conditions. |
| Battery included | No |
| Brand | Aeroquip by Danfoss |
| Button quantity | 0 |
| Compliance(s) | NAVSAE LTR SEA 56Y218/CFB Serial No. 657, DTD August 30, 1982 |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | 7.4 in |
| Item type | Sleeve |
| Outside diameter | 7.9 in |
| Packaged Height | 14 in |
| Packaged Length | 9 in |
| Packaged Volume | 882 in³ |
| Packaged Width | 7 in |
| Product Height | 7.93 in |
| Product Length/Depth | 6.035 in |
| Product material | Nickel-Aluminum |
| Product Type | Marine Military |
| Product Volume | 379.51 in³ |
| Product Weight | 3.63 lb |
| Product Width | 7.93 in |
| Sub-brand | None |
| Thickness | .25 in |
| Trade Name | None |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |