
Aeroquip by Danfoss
FF9700-192-262
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FF9700-192-262
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
| Inside diameter | 11.4 in |
| Item type | Sleeve |
| Outside diameter | 11.93 in |
| Product Diameter | 11.93 in |
| Product Height | 11.93 in |
| Product Length/Depth | 7.5 in |
| Product material | Nickel Aluminum Bronze |
| Product Type | Marine Military |
| Product Volume | 1067.437 in³ |
| Product Width | 11.93 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |