Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9767-12S |
| End size 1 | -12 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.8 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.8 |
| Hex size 5 IN | 1.220 |
| Hex size 5 MM | 31.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF9767 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065629 |
